Back to overview
crimp contact female TR 8113 BK
Article number 02.125.1600.0
Crimp contacts for pluggable terminal strip, clamping range 0.5-1.0 mm², as tape
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 02.125.1600.0 |
|---|---|
| article description | |
| EAN | 4015573604902 |
| Minimum order quantitiy | 4000 |
| country of origin | CZ |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 600 mm |
|---|---|
| width packed | 600 mm |
| height packed | 50 mm |
| gross weight packed | 3165 g |
| volume packed | 18000 ccm |
| net weight single part | 0.37 g |
| volume single part | 4.5 ccm |
| packaging | cardboard |
| packaging quantity | 4000 piece(s) |
classification
| ECLASS 8.1 | contact for industrial connectors |
|---|---|
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Brochures | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 56.62kB | |
| Customer drawings (TIFF) | - | 54.38kB | TIF |
| Dimensional drawings (TIF) | - | 18.48kB | TIF |
| Dimensional drawings | - | 20.25kB | |
| Customer drawings (DXF) | - | 2.10MB | DXF |
| Product group images | - | 55.65kB | JPG |
Article number 02.125.1600.0
Crimp contacts for pluggable terminal strip, clamping range 0.5-1.0 mm², as tape