Back to overview
crimping die E
Article number 05.502.2400.0
Crimp dies for revos crimping tool, usable for crimp-contacts with a cross section of 0.2-0.56 mm² and0.5-1.5 mm²
Overview
Technical Data
Downloads
commercial data
| article number | 05.502.2400.0 |
|---|---|
| article description | |
| EAN | 4015573446922 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82079091 |
packaging dimensions
| length packed | 110 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 42.6 g |
| volume packed | 77 ccm |
| net weight single part | 40.66 g |
| volume single part | 77 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| construction/operation | other |
|---|---|
| compression shape | square compression |
| locking device (mechanical tools) | no |
| contact diameter and type of contact | none |
| cutting device | no |
| cross section (min.) | 0.2 mm² |
| cross section (max.) | 1.5 mm² |
classification
| ETIM 5.0 | crimp tool cable lugs, cable end sleeves, screen connection |
|---|---|
| ECLASS 8.1 | tools (other, not specified) |
| ETIM 4.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 3.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 6.0 | EC000168 |
| ETIM 7.0 | EC000168 |
| ECLASS 11 | 21049090 |
| ETIM 8.0 | EC000168 |
| ETIM 9.0 | EC000168 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.67kB | |
| | - | 103.37kB | TIF |
| | - | 3.35MB | DXF |
Article number 05.502.2400.0
Crimp dies for revos crimping tool, usable for crimp-contacts with a cross section of 0.2-0.56 mm² and0.5-1.5 mm²