Back to overview
cutting tool podis/gesis
BEST CHOICE
Article number F0.000.0051.9
Cutter for podis and gesis cables up to 5G16 (AWG 5C6), blade length 40 mm
Overview
Technical Data
Downloads
commercial data
| article number | F0.000.0051.9 |
|---|---|
| article description | |
| EAN | 4049088565397 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82033000 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 130 mm |
| height packed | 68 mm |
| gross weight packed | 345 g |
| volume packed | 1591.2 ccm |
| net weight single part | 290 g |
| volume single part | 1591.2 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
model
| model | tool |
|---|
classification
| ETIM 5.0 | cable cutter |
|---|---|
| ECLASS 8.1 | cable cutter |
| ETIM 4.0 | cable cutter |
| ETIM 6.0 | EC000142 |
| ETIM 7.0 | EC000142 |
| ECLASS 11 | 21044701 |
| ETIM 8.0 | EC000142 |
| ETIM 9.0 | EC000142 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.31kB | |
| | - | 11.86kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
BEST CHOICE
Article number F0.000.0051.9
Cutter for podis and gesis cables up to 5G16 (AWG 5C6), blade length 40 mm