Back to overview
device connector RST16I3 S B1 M02 GL
Article number 46.031.5053.0
RST® MINI device connector, standard, straight, M16, number of poles 3, model female, connection type screw connection, rated voltage 250 V, rated current 16 A, color of coding/ contact carrier light grey
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 46.031.5053.0 |
|---|---|
| article description | |
| EAN | 4049088279799 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 1580 g |
| volume packed | 4612.5 ccm |
| net weight single part | 10.7 g |
| volume single part | 46.125 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| pollution degree | 3 |
| rated impulse voltage | 4 kV |
| continuity resistor | 0.75 mOhm |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | light grey |
| Pole codification | L, N, PE |
connection data
| connection cross section solid mm² max. | 2.5 mm² |
|---|---|
| connection cross section solid mm² min. | 0.25 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.25 mm² |
| terminations per pole | 1 |
| wire strip length | 8 mm |
| connection cross section stranded mm² min. | 0.25 mm² |
| connection cross section stranded mm² max. | 1.5 mm² |
model
| model | female |
|---|---|
| connection type | screw connection |
| connecting thread metric | M16 |
| angle of plug | straight |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| thickness of housings (electrical device) | 0.5 mm |
| thickness of housings (electrical device) | 5 mm |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.057 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 41.9 mm |
|---|---|
| width | 19.9 mm |
| height | 19.9 mm |
classification
| ETIM 5.0 | device connection for plug-in building installation |
|---|---|
| ECLASS 8.1 | device connection for plug-in building installation |
| ETIM 4.0 | device connection for plug-in building installation |
| ETIM 6.0 | EC002566 |
| ETIM 7.0 | EC002566 |
| ECLASS 11 | 27440602 |
| ETIM 8.0 | EC002566 |
| ETIM 9.0 | EC002566 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.66MB | |
| | - | 12.21kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.50kB | |
| | - | 41.53kB | |
| | - | 1.29MB | |
| | - | 3.45MB | |
| | - | 1.12MB | |
| | - | 475.89kB | |
| | - | 0.96MB | |
| | - | 226.83kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.44kB | |
| | - | 79.50kB | TIF |
| | - | 3.41MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 600.89kB | |
| | - | 211.75kB | STP |
| | - | 824.48kB | IGS |
| | - | 177.90kB | JT |
Article number 46.031.5053.0
RST® MINI device connector, standard, straight, M16, number of poles 3, model female, connection type screw connection, rated voltage 250 V, rated current 16 A, color of coding/ contact carrier light grey