Back to overview
distance ring RST
Article number 05.566.5253.0
RST20/25 distance ring, for device connectors to ensure unlocking with screwdriver, color light grey
Overview
Technical Data
Downloads
commercial data
| article number | 05.566.5253.0 |
|---|---|
| article description | |
| EAN | 4015573982062 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 169 mm |
|---|---|
| width packed | 123 mm |
| height packed | 53 mm |
| gross weight packed | 170 g |
| volume packed | 1102 ccm |
| net weight single part | 1.4 g |
| volume single part | 11.02 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 32 mm |
|---|---|
| width | 32 mm |
| height | 4.5 mm |
| color | light grey |
| version of construction | screwdriver actuated |
| type of construction | distance ring for device connector M25 |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 13.28kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.82kB | |
| | - | 54.78kB | TIF |
| | - | 1.99MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 253.98kB | |
| | - | 31.17kB | STP |
| | - | 81.76kB | IGS |
| | - | 17.06kB | JT |
Article number 05.566.5253.0
RST20/25 distance ring, for device connectors to ensure unlocking with screwdriver, color light grey