Back to overview
distributor RST08i2VL2P1YF V L SG
Article number 4L.020.1141.4
RST® MICRO distribution block 1I / 2O, rated voltage 50 V / 120 V, rated current 8 A, number of poles 2, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 2, pole codification 1, 2, color of coding/ contact carrier slate grey, ral number coding/contact insert
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 4L.020.1141.4 |
|---|---|
| article description | |
| EAN | 4049088557590 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 264 mm |
|---|---|
| width packed | 181 mm |
| height packed | 116 mm |
| gross weight packed | 1513 g |
| volume packed | 5543 ccm |
| net weight single part | 28.22 g |
| volume single part | 68.82 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 8 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 2.5 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | slate grey |
| Pole codification | 1, 2 |
| RAL number coding/contact insert | 7015 |
technical data UL
| rated voltage UL | 400 V |
|---|---|
| rated current UL | 8 A |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
| UL classification housing | UL-V2 |
model
| type of distributor | distribution block |
|---|---|
| number of inputs | 1 |
| number of outputs | 2 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | TPU |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.168 kWh/St |
| insulation components continous temperature | 80 °C |
| surface finish | silver-plated |
dimensions
| length | 50.6 mm |
|---|---|
| width | 37 mm |
| height | 22.8 mm |
classification
| ECLASS 8.1 | compact distributor for plug-in building installation |
|---|---|
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.47MB | |
| | - | 185.76kB | |
| | - | 13.64kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.55kB | |
| | - | 37.08kB | |
| | - | 226.83kB | |
| | - | 1.12MB | |
| | - | 971.92kB | |
| | - | 610.11kB | |
| | - | 1.07MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 137.16kB | |
| | - | 134.89kB | TIF |
| | - | 11.52MB | DXF |
| | - | 148.33kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 584.36kB | |
| | - | 1.31MB | STP |
| | - | 3.79MB | IGS |
| | - | 540.84kB | JT |
Article number 4L.020.1141.4
RST® MICRO distribution block 1I / 2O, rated voltage 50 V / 120 V, rated current 8 A, number of poles 2, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 2, pole codification 1, 2, color of coding/ contact carrier slate grey, ral number coding/contact insert