Back to overview
distributor RST16I4B 3P1 F G V BR
Article number 46.050.0151.4
RST® MINI compact distributor 1I / 3O, rated voltage 50 V / 120 V, rated current 16 A, number of poles 4, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification 1, 2, 3, 4, color of coding/ contact carrier signal brown, ral number coding/contac
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 46.050.0151.4 |
|---|---|
| article description | |
| EAN | 4049088317996 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 134 mm |
| height packed | 69 mm |
| gross weight packed | 375 g |
| volume packed | 1711 ccm |
| net weight single part | 317 g |
| volume single part | 1711 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | signal brown |
| color of separate housing (only for modular versions) | black |
| Pole codification | 1, 2, 3, 4 |
| RAL number coding/contact insert | 8002 |
technical data UL
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 16 A |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
model
| type of distributor | compact distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 3 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 1.763 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 160 mm |
|---|---|
| width | 104 mm |
| height | 57.2 mm |
classification
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.97kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.50kB | |
| | - | 41.53kB | |
| | - | 0.96MB | |
| | - | 1.29MB | |
| | - | 1.12MB | |
| | - | 3.45MB | |
| | - | 616.21kB | |
| | - | 475.89kB | |
| | - | 226.83kB | |
| | - | 113.80kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 441.12kB | |
| | - | 5.36MB | STP |
| | - | 13.65MB | IGS |
| | - | 3.51MB | JT |
Article number 46.050.0151.4
RST® MINI compact distributor 1I / 3O, rated voltage 50 V / 120 V, rated current 16 A, number of poles 4, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification 1, 2, 3, 4, color of coding/ contact carrier signal brown, ral number coding/contac