Back to overview
distributor RST16I5B 3P1 F G V TB
Article number 46.050.0153.6
RST® MINI compact distributor 1I / 3O, rated voltage 250 V, rated current 16 A, number of poles 5, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification L, N, PE, 1, 2, color of coding/ contact carrier turquoise blue, ral number coding/
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 46.050.0153.6 |
|---|---|
| article description | |
| EAN | 4049088264986 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 134 mm |
| height packed | 69 mm |
| gross weight packed | 395 g |
| volume packed | 1711 ccm |
| net weight single part | 337 g |
| volume single part | 1711 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| lockable | self-locking (unlocking by hand) |
| color of coding/ contact carrier | turquoise blue |
| color of separate housing (only for modular versions) | black |
| Pole codification | L, N, PE, 1, 2 |
| RAL number coding/contact insert | 5018 |
technical data UL
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 16 A |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
model
| type of distributor | compact distributor |
|---|---|
| number of inputs | 1 |
| number of outputs | 3 |
| type of fastening | yes |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 1.772 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 160 mm |
|---|---|
| width | 104 mm |
| height | 57.2 mm |
classification
| ETIM 5.0 | compact distributor for plug-in building installation |
|---|---|
| ECLASS 8.1 | compact distributor for plug-in building installation |
| ETIM 6.0 | EC002567 |
| ETIM 7.0 | EC002567 |
| ECLASS 11 | 27440603 |
| ETIM 8.0 | EC002567 |
| ETIM 9.0 | EC002567 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.50kB | |
| | - | 41.53kB | |
| | - | 1.29MB | |
| | - | 226.83kB | |
| | - | 475.89kB | |
| | - | 3.45MB | |
| | - | 113.80kB | |
| | - | 616.21kB | |
| | - | 1.12MB | |
| | - | 0.96MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.87kB | |
| | - | 2.16MB | STP |
| | - | 4.84MB | IGS |
| | - | 1.36MB | JT |
Article number 46.050.0153.6
RST® MINI compact distributor 1I / 3O, rated voltage 250 V, rated current 16 A, number of poles 5, degree of protection (ip) IP66/68 (3m 2h) /IP69, number of inputs 1, number of outputs 3, pole codification L, N, PE, 1, 2, color of coding/ contact carrier turquoise blue, ral number coding/