Back to overview
electronic housing WEB 1001 B9 / U
Article number 87.090.0053.0
Overview
Technical Data
Downloads
commercial data
| article number | 87.090.0053.0 |
|---|---|
| article description | |
| EAN | 4015573233638 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 1140 g |
| volume packed | 11546 ccm |
| net weight single part | 98.9 g |
| volume single part | 1154.6 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
classification
| ECLASS 8.1 | electronics empty housing |
|---|---|
| ETIM 6.0 | EC001031 |
| ETIM 7.0 | EC001031 |
| ECLASS 11 | 27182702 |
| ETIM 8.0 | EC001031 |
| ETIM 9.0 | EC001031 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 5.70MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.41kB | |
| | - | 48.30kB | TIF |
Article number 87.090.0053.0