Back to overview
emergency stop accessories SNH 6001
Article number R1.200.6001.0
housing IP67
Overview
Technical Data
Downloads
commercial data
| article number | R1.200.6001.0 |
|---|---|
| article description | |
| EAN | 4049088055614 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85381000 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 75 mm |
| height packed | 75 mm |
| gross weight packed | 115.37 g |
| volume packed | 590.625 ccm |
| net weight single part | 93.9 g |
| volume single part | 590.625 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
technical data
| housing material | plastic |
|---|---|
| degree of protection (IP) | IP67 |
dimensions
| depth | 72 mm |
|---|---|
| width | 72 mm |
| height | 62 mm |
classification
| ETIM 5.0 | accessories/spare parts for safety equipment |
|---|---|
| ECLASS 8.1 | electrical installation, device (accessories, unspecified) |
| ETIM 6.0 | EC002783 |
| ETIM 7.0 | EC002783 |
| ECLASS 11 | 27140192 |
| ETIM 8.0 | EC002783 |
| ETIM 9.0 | EC002783 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.50MB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.66kB | |
| | - | 45.17kB | |
| | - | 45.76kB | |
| | - | 481.88kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.15kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.62kB | |
| | - | 45.28kB | TIF |
| | - | 1.69MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 508.88kB | |
| | - | 4.23MB | STP |
| | - | 8.74MB | IGS |
| | - | 1.69MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.200.6001.0
housing IP67