Back to overview
end bracket WEFN 2.5 B PE
Article number 0D.203.0255.0
end bracket WEFN 2.5 B PE length 68.5 mm, height 43.5 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.0255.0 |
|---|---|
| article description | |
| EAN | 4049088731594 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 40 mm |
| gross weight packed | 139 g |
| volume packed | 567 ccm |
| net weight single part | 9.96 g |
| volume single part | 56.7 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 10.16 mm |
| length | 68.5 mm |
| mounting method | DIN rail (top hat rail) |
| height | 43.5 mm |
| Reihenklemmen für Installationsverteiler | yes |
| halogen free | yes |
classification
| ETIM 9.0 | EC001329 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 97.84kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.81kB | |
| | - | 55.62kB | TIF |
| | - | 1.89MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 345.77kB | |
| | - | 1.66MB | STP |
| | - | 5.33MB | IGS |
| | - | 0.98MB | JT |
Article number 0D.203.0255.0
end bracket WEFN 2.5 B PE length 68.5 mm, height 43.5 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes