Back to overview
end cap CTS 35
Article number 0D.200.0000.0
end cap CTS 35 length 37 mm, height 8.4 mm, material plastic, color black, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.200.0000.0 |
|---|---|
| article description | |
| EAN | 4049088717697 |
| Minimum order quantitiy | 1000 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 38 g |
| volume packed | 294 ccm |
| net weight single part | 0.37 g |
| volume single part | 4.285 ccm |
| packaging | bag |
| packaging quantity | 100 piece(s) |
general
| color | black |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 6 mm |
| length | 37 mm |
| material | plastic |
| height | 8.4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC001041 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.20kB | |
| | - | 42.30kB | TIF |
| | - | 968.23kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 203.54kB | |
| | - | 179.70kB | STP |
| | - | 572.40kB | IGS |
| | - | 128.88kB | JT |
Article number 0D.200.0000.0
end cap CTS 35 length 37 mm, height 8.4 mm, material plastic, color black, inflammability class of insulation material acc. with ul94 V0