Back to overview
end plate AP WT 2,5-10 GR
NO LONGER AVAILABLE
Article number 07.313.2555.0
End plate for DIN rail terminal blocks type WT 2,5..., color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 07.313.2555.0 |
|---|---|
| article description | |
| EAN | 4049088168000 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 175 mm |
|---|---|
| width packed | 140 mm |
| height packed | 0 mm |
| gross weight packed | 255 g |
| volume packed | 216 ccm |
| net weight single part | 2.43 g |
| volume single part | 21.6 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| length | 47 mm |
classification
| ETIM 5.0 | endplate and partition plate |
|---|---|
| ECLASS 8.1 | endplate and partition plate |
| ETIM 4.0 | endplate and partition plate |
| ETIM 3.0 | endplate and partition plate |
| ETIM 6.0 | EC000886 |
| ETIM 7.0 | EC000886 |
| ECLASS 11 | 27141133 |
| ETIM 8.0 | EC000886 |
| ETIM 9.0 | EC000886 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 62.61kB | |
| | - | 60.41kB | TIF |
| | - | 2.15MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 83.58kB | |
| | - | 28.56kB | STP |
| | - | 64.78kB | IGS |
| | - | 2.57kB | JT |
NO LONGER AVAILABLE
Article number 07.313.2555.0
End plate for DIN rail terminal blocks type WT 2,5..., color: grey