Back to overview
end plate APWTN 1.5 A
Article number 0D.S02.2855.0
end plate inflammability class of insulation material acc. with ul94 V0, length 50.6 mm
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S02.2855.0 |
|---|---|
| article description | |
| EAN | 4049088731778 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 220 mm |
|---|---|
| width packed | 110 mm |
| height packed | 50 mm |
| gross weight packed | 303.8 g |
| volume packed | 1210 ccm |
| net weight single part | 4.5 g |
| volume single part | 18.942 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| thickness | 5.1 mm |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5.08 mm |
| length | 50.6 mm |
| material | plastic |
| height | 43.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 102.23kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.11kB | |
| | - | 51.89kB | TIF |
| | - | 1.20MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 348.66kB | |
| | - | 906.54kB | STP |
| | - | 2.83MB | IGS |
| | - | 591.54kB | JT |
Article number 0D.S02.2855.0
end plate inflammability class of insulation material acc. with ul94 V0, length 50.6 mm