Back to overview
end plate APWTN 1.5 B
Article number 0D.S02.2955.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, length 50.6 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S02.2955.0 |
|---|---|
| article description | |
| EAN | 4049088731785 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 327.1 g |
| volume packed | 1842.75 ccm |
| net weight single part | 5.06 g |
| volume single part | 35.977 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 5.1 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5.08 mm |
| length | 50.6 mm |
| material | plastic |
| height | 43.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 92.36kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 197.85kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.46kB | |
| | - | 50.27kB | TIF |
| | - | 1.16MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 342.95kB | |
| | - | 923.83kB | STP |
| | - | 2.87MB | IGS |
| | - | 590.38kB | JT |
Article number 0D.S02.2955.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, length 50.6 mm, color grey