Back to overview
end plate APWTN 2.5 P/F
Article number 0D.203.1855.0
end plate snap in no, inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 2 mm, length 74.9 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.1855.0 |
|---|---|
| article description | |
| EAN | 4049088739620 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 65 mm |
| height packed | 45 mm |
| gross weight packed | 59 g |
| volume packed | 307.125 ccm |
| net weight single part | 3.3 g |
| volume single part | 330 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2 mm |
| snap in | no |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 74.9 mm |
| material | plastic |
| height | 39.8 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 90.65kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.15kB | |
| | - | 56.19kB | TIF |
| | - | 1.01MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 335.21kB | |
| | - | 682.41kB | STP |
| | - | 1.97MB | IGS |
| | - | 407.09kB | JT |
Article number 0D.203.1855.0
end plate snap in no, inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 2 mm, length 74.9 mm, color grey