Back to overview
end plate APWTN 4 E FSI
Article number 0D.S04.2555.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1 mm, length 72 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S04.2555.0 |
|---|---|
| article description | |
| EAN | 4049088723087 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 322 mm |
|---|---|
| width packed | 200 mm |
| height packed | 10 mm |
| gross weight packed | 61 g |
| volume packed | 644 ccm |
| net weight single part | 3 g |
| volume single part | 36.19 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 1 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1 mm |
| length | 72 mm |
| material | plastic |
| height | 45.8 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.30kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.88kB | |
| | - | 48.87kB | TIF |
| | - | 1.61MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 437.51kB | |
| | - | 1.80MB | STP |
| | - | 5.28MB | IGS |
| | - | 1.00MB | JT |
Article number 0D.S04.2555.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1 mm, length 72 mm, color grey