Back to overview
end plate APWTN 6 TS15
Article number 0D.ST6.2055.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1 mm, length 30 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.ST6.2055.0 |
|---|---|
| article description | |
| EAN | 4049088724251 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 65 mm |
| height packed | 45 mm |
| gross weight packed | 67 g |
| volume packed | 307 ccm |
| net weight single part | 0.81 g |
| volume single part | 6.14 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 1 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 1 mm |
| length | 30 mm |
| material | plastic |
| height | 26.2 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.17kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.55kB | |
| | - | 43.63kB | TIF |
| | - | 1.04MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 265.39kB | |
| | - | 370.83kB | STP |
| | - | 833.61kB | IGS |
| | - | 170.73kB | JT |
Article number 0D.ST6.2055.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 1 mm, length 30 mm, color grey