Back to overview
end plate APWTPN 1.5 D1/2 GN
Article number 0D.202.2155.7
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 58 mm, color green
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.2155.7 |
|---|---|
| article description | |
| EAN | 4049088718014 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 41 g |
| volume packed | 222 ccm |
| net weight single part | 2 g |
| volume single part | 11.056 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | green |
|---|---|
| type of end plate | yes |
| thickness | 2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 58 mm |
| material | plastic |
| height | 27.7 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.14MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 212.93kB | |
| | - | 504.02kB | STP |
| | - | 1.42MB | IGS |
| | - | 330.15kB | JT |
Article number 0D.202.2155.7
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 58 mm, color green