Back to overview
end plate APWTPN 1.5 E
Article number 0D.202.2355.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 69 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.2355.0 |
|---|---|
| article description | |
| EAN | 4049088718045 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 65 mm |
| gross weight packed | 174 g |
| volume packed | 921.375 ccm |
| net weight single part | 2.7 g |
| volume single part | 18.427 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 69 mm |
| material | plastic |
| height | 39.1 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.66kB | |
| | - | 47.72kB | TIF |
| | - | 1.15MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 238.95kB | |
| | - | 510.66kB | STP |
| | - | 1.40MB | IGS |
| | - | 324.79kB | JT |
Article number 0D.202.2355.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2 mm, length 69 mm, color grey