Back to overview
end plate APWTPN 10
Article number 0D.210.2055.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2.2 mm, length 69 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.210.2055.0 |
|---|---|
| article description | |
| EAN | 4049088718489 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 300 g |
| volume packed | 1798.875 ccm |
| net weight single part | 4.5 g |
| volume single part | 35.977 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 2.2 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2.2 mm |
| length | 69 mm |
| material | plastic |
| height | 47.9 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.23kB | |
| | - | 48.24kB | TIF |
| | - | 1.05MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 249.43kB | |
| | - | 553.65kB | STP |
| | - | 1.57MB | IGS |
| | - | 349.28kB | JT |
Article number 0D.210.2055.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 2.2 mm, length 69 mm, color grey