Back to overview
end plate APWTPN 6 TKM
Article number 0D.206.1555.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 2 mm, length 103.4 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.206.1555.0 |
|---|---|
| article description | |
| EAN | 4049088739675 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 56.2 g |
| volume packed | 735 ccm |
| net weight single part | 5.3 g |
| volume single part | 73.5 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| type of partition | no |
| thickness | 2 mm |
| snap in | yes |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2 mm |
| length | 103.4 mm |
| material | plastic |
| height | 42.2 mm |
| halogen free | yes |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 86.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.60kB | |
| | - | 52.57kB | TIF |
| | - | 693.51kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 224.62kB | |
| | - | 587.45kB | STP |
| | - | 1.50MB | IGS |
| | - | 340.05kB | JT |
Article number 0D.206.1555.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, type of partition no, thickness 2 mm, length 103.4 mm, color grey