Back to overview
end plate APWTPN 6P 38
Article number 0D.203.2655.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 3.8 mm, length 100 mm, color grey
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.2655.0 |
|---|---|
| article description | |
| EAN | 4049088731617 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 140 mm |
| height packed | 10 mm |
| gross weight packed | 45 g |
| volume packed | 294 ccm |
| net weight single part | 8.8 g |
| volume single part | 57.687 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
general
| color | grey |
|---|---|
| type of end plate | yes |
| thickness | 3.8 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 3.8 mm |
| length | 100 mm |
| material | plastic |
| height | 77.4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000886 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 104.08kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.81kB | |
| | - | 65.79kB | TIF |
| | - | 3.46MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 850.41kB | |
| | - | 4.01MB | STP |
| | - | 13.32MB | IGS |
| | - | 2.65MB | JT |
Article number 0D.203.2655.0
end plate inflammability class of insulation material acc. with ul94 V0, type of end plate yes, thickness 3.8 mm, length 100 mm, color grey