Back to overview
external laser-align-fixture SLX-AC-LP
Article number R1.690.0001.0
Laser alignment aid (external), battery-powered
Overview
Technical Data
Downloads
commercial data
| article number | R1.690.0001.0 |
|---|---|
| article description | |
| EAN | 4049088680366 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85365019 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 90 mm |
| height packed | 55 mm |
| gross weight packed | 217.3 g |
| volume packed | 594 ccm |
| net weight single part | 191.4 g |
| volume single part | 594 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
technical data
| distance | - m |
|---|
classification
| ECLASS 11 | Externe Laserausrichthilfe |
|---|---|
| ETIM 8.0 | EC002585 |
| ETIM 9.0 | EC002585 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 575.99kB | |
| | - | 96.69kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 507.22kB | |
| | - | 500.03kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.89kB | |
| | - | 54.63kB | TIF |
| | - | 2.70MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 529.89kB | |
| | - | 2.16MB | STP |
| | - | 6.35MB | IGS |
| | - | 1.87MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Article number R1.690.0001.0
Laser alignment aid (external), battery-powered