Back to overview
feed-through terminal WKF2,5/M / F
NO LONGER AVAILABLE
Article number 39.703.0153.0
Feed-through terminal with tension spring connection for direct mounting, nominal cross section: 2.5 mm², width: 5 mm, color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 39.703.0153.0 |
|---|---|
| article description | |
| EAN | 4015573424517 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 455 g |
| volume packed | 2990 ccm |
| net weight single part | 4.5 g |
| volume single part | 29.9 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA66 |
| inflammability class of insulation material acc. with UL94 | V2 |
| explosion-tested version "Ex e" | no |
| mounting method | direct mounting |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | direct mounting |
| inflammability class of insulation material acc. with UL94 | V2 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 24 A |
|---|---|
| rated voltage | 800 V |
| pollution degree | 3 |
| closing plate required | yes |
| length | 36 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.13 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.13 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 24-12 AWG |
| voltage CSA | 600 V |
| current CSA | 20 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 264.00kB | |
| | - | 294.30kB | |
| | - | 296.81kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.38kB | |
| | - | 62.36kB | TIF |
| | - | 2.02MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 227.75kB | |
| | - | 293.55kB | STP |
| | - | 657.04kB | IGS |
| | - | 128.44kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 39.703.0153.0
Feed-through terminal with tension spring connection for direct mounting, nominal cross section: 2.5 mm², width: 5 mm, color: grey