Back to overview
flange nut M25
Article number 05.506.5353.0
Hexagon nut M25x1,5, plastic, RAL 7035
Overview
Technical Data
Downloads
commercial data
| article number | 05.506.5353.0 |
|---|---|
| article description | |
| EAN | 4049088385452 |
| Minimum order quantitiy | 50 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 170 mm |
|---|---|
| width packed | 170 mm |
| height packed | 30 mm |
| gross weight packed | 163.3 g |
| volume packed | 867 ccm |
| net weight single part | 3.2 g |
| volume single part | 17.34 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| thread size M | 25 |
|---|
classification
| ETIM 5.0 | locknut for cable screw gland |
|---|---|
| ECLASS 8.1 | locknut for cable screw gland |
| ETIM 4.0 | locknut for cable screw gland |
| ETIM 6.0 | EC000940 |
| ETIM 7.0 | EC000940 |
| ECLASS 11 | 27144424 |
| ETIM 8.0 | EC000940 |
| ETIM 9.0 | EC000940 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 109.06kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.47kB | |
| | - | 73.31kB | TIF |
| | - | 1.31MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 233.23kB | |
| | - | 173.99kB | STP |
| | - | 408.80kB | IGS |
| | - | 131.03kB | JT |
Article number 05.506.5353.0
Hexagon nut M25x1,5, plastic, RAL 7035