Back to overview
flatcable entry PODIS 5G16
Article number Z7.432.8053.0
Housing feed through for flatcable podis 5G16; degree of protection: IP 65; color: black
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | Z7.432.8053.0 |
|---|---|
| article description | |
| EAN | 4049088526893 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 170 mm |
| height packed | 92 mm |
| gross weight packed | 62.7 g |
| volume packed | 300 ccm |
| net weight single part | 62 g |
| volume single part | 300 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| degree of protection (IP) | IP65 |
|---|---|
| material | plastic |
dimensions
| length | 92 mm |
|---|---|
| assembly width | 30 mm |
| assembly height | 27 mm |
classification
| ETIM 5.0 | cable entry |
|---|---|
| ECLASS 8.1 | cable entry |
| ETIM 4.0 | cable entry |
| ETIM 6.0 | EC000240 |
| ETIM 7.0 | EC000240 |
| ECLASS 11 | 27144031 |
| ETIM 8.0 | EC000240 |
| ETIM 9.0 | EC000240 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.84kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.93kB | |
| | - | 79.81kB | TIF |
| | - | 2.34MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 249.87kB | |
| | - | 278.26kB | STP |
| | - | 791.33kB | IGS |
| | - | 148.44kB | JT |
Article number Z7.432.8053.0
Housing feed through for flatcable podis 5G16; degree of protection: IP 65; color: black