Back to overview
hood BAS GOM GL 6 M20 B1
Article number 70.472.0637.1
Hood revos basic metal-series without coating, with single locking lever and threaded hole M20 on the top - free cable connection, low version, 6-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.472.0637.1 |
|---|---|
| article description | |
| EAN | 4049088461071 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 220 mm |
| height packed | 43.2 mm |
| gross weight packed | 149 g |
| volume packed | 500 ccm |
| net weight single part | 117 g |
| volume single part | 500 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | bare |
| degree of protection (IP) | IP66 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 6 |
|---|---|
| model of the housing | male |
| locking mechanism | single locking lever |
| cable entry | above |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 20 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 77.7 mm |
| width | 43.2 mm |
| height | 53 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 70.300.0602.0 | | | |
| 70.415.0653.0 | | | |
| 70.405.0653.0 | | | |
| 70.310.0602.0 | | | |
| 70.810.1056.0 | | | |
| 70.800.1056.0 | | |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.32kB | |
| | - | 57.36kB | TIF |
| | - | 1.07MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 314.20kB | |
| | - | 1.84MB | STP |
| | - | 3.51MB | IGS |
| | - | 889.53kB | JT |
Article number 70.472.0637.1
Hood revos basic metal-series without coating, with single locking lever and threaded hole M20 on the top - free cable connection, low version, 6-poles