Back to overview
hood BAS GOT GA 10HM25 50 A2
NO LONGER AVAILABLE
Article number 73.350.1035.2
Hood revos basic made of aluminum, for double locking lever or. screw cap with nozzle M25 on the right side, low version, 10-poles
commercial data
|
article number
|
73.350.1035.2
|
|---|---|
|
article description
|
|
|
EAN
|
4015573627215
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
250 mm
|
|---|---|
|
width packed
|
180 mm
|
|
height packed
|
56 mm
|
|
gross weight packed
|
172.15 g
|
|
volume packed
|
625 ccm
|
|
net weight single part
|
150 g
|
|
volume single part
|
625 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
other
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
10
|
|---|---|
|
model of the housing
|
male
|
|
locking mechanism
|
double locking levers
|
|
cable entry
|
sideways
|
|
type of cable
|
intermediate support
|
|
with cable screw gland
|
no
|
|
thread size M
|
25
|
|
hinged lid
|
no
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
73 mm
|
|
width
|
56 mm
|
|
height
|
70 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 97.77kB | |
|
|
- | 95.55kB | TIF |
|
|
- | 3.87MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 310.96kB | |
|
|
- | 1.22MB | STP |
|
|
- | 2.71MB | IGS |
NO LONGER AVAILABLE
Article number 73.350.1035.2
Hood revos basic made of aluminum, for double locking lever or. screw cap with nozzle M25 on the right side, low version, 10-poles