Back to overview
hood BAS GOT GC 16 M25 A2
Article number 70.352.1635.2
Hood revos basic made of aluminum, for double locking lever or. screw cap with nozzle M25 on the top, low version, 16-poles
commercial data
|
article number
|
70.352.1635.2
|
|---|---|
|
article description
|
|
|
EAN
|
4015573617841
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
250 mm
|
|---|---|
|
width packed
|
200 mm
|
|
height packed
|
56 mm
|
|
gross weight packed
|
186 g
|
|
volume packed
|
600 ccm
|
|
net weight single part
|
152 g
|
|
volume single part
|
600 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
other
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
16
|
|---|---|
|
model of the housing
|
male
|
|
locking mechanism
|
double locking levers
|
|
cable entry
|
above
|
|
type of cable
|
intermediate support
|
|
with cable screw gland
|
no
|
|
thread size M
|
25
|
|
hinged lid
|
no
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
94 mm
|
|
width
|
56 mm
|
|
height
|
60 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval VDE-UG | - | 1.66MB | |
| Approval cURus | - | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 81.42kB | |
| Customer drawings (TIFF) | - | 79.45kB | TIF |
| Customer drawings (DXF) | - | 5.62MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 346.32kB | |
| CAD STEP data | - | 900.82kB | STP |
| CAD IGES data | - | 1.92MB | IGS |
| CAD JT data | - | 470.20kB | JT |
Article number 70.352.1635.2
Hood revos basic made of aluminum, for double locking lever or. screw cap with nozzle M25 on the top, low version, 16-poles