Back to overview
hood BAS GOT GF 16 M25 A1
Article number 70.357.1635.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M25 on the top, low version, 16-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.357.1635.1 |
|---|---|
| article description | |
| EAN | 4015573606210 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 220 mm |
| height packed | 56 mm |
| gross weight packed | 203 g |
| volume packed | 750 ccm |
| net weight single part | 160 g |
| volume single part | 750 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | other |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 16 |
|---|---|
| model of the housing | male |
| locking mechanism | double locking levers |
| cable entry | above |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 25 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 94 mm |
| width | 56 mm |
| height | 60 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval VDE-UG | - | 1.66MB | |
| Approval cURus | - | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 90.22kB | |
| Customer drawings (TIFF) | - | 88.24kB | TIF |
| Customer drawings (DXF) | - | 5.82MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 272.46kB | |
| CAD STEP data | - | 1.67MB | STP |
| CAD IGES data | - | 3.30MB | IGS |
| CAD JT data | - | 778.79kB | JT |
Article number 70.357.1635.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M25 on the top, low version, 16-poles