Back to overview
hood BAS GOT GG 10 M25 A3
Article number 71.353.1035.3
Hood revos basic made of aluminum, for single locking lever with trumpet gland M25 on the right side (IP54), low version, 10-poles
commercial data
|
article number
|
71.353.1035.3
|
|---|---|
|
article description
|
|
|
EAN
|
4015573651630
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
250 mm
|
|---|---|
|
width packed
|
220 mm
|
|
height packed
|
43 mm
|
|
gross weight packed
|
199 g
|
|
volume packed
|
500 ccm
|
|
net weight single part
|
170 g
|
|
volume single part
|
500 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
IP54
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
10
|
|---|---|
|
model of the housing
|
male
|
|
locking mechanism
|
single locking lever
|
|
cable entry
|
sideways
|
|
type of cable
|
gland nut
|
|
with cable screw gland
|
yes
|
|
thread size M
|
25
|
|
hinged lid
|
no
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
89 mm
|
|
width
|
43 mm
|
|
height
|
53 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 83.88kB | |
|
|
- | 81.94kB | TIF |
|
|
- | 5.47MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 349.84kB | |
|
|
- | 1.37MB | STP |
|
|
- | 3.19MB | IGS |
|
|
- | 752.33kB | JT |
Article number 71.353.1035.3
Hood revos basic made of aluminum, for single locking lever with trumpet gland M25 on the right side (IP54), low version, 10-poles