Back to overview
insert bridge IVB WTN 6-10 IN
Article number 0D.S07.4027.0
insert bridge IVB WTN 6-10 IN modular spacing 8 mm, insulated yes, number of poles 10, color grey, height 24.2 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S07.4027.0 |
|---|---|
| article description | |
| EAN | 4049088723483 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 123.2 g |
| volume packed | 150 ccm |
| net weight single part | 12.22 g |
| volume single part | 17.99 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 78.5 mm |
| length | 3.2 mm |
| modular spacing | 8 mm |
| number of bridged clamps | 10 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
| height | 24.2 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.29kB | |
| | - | 54.25kB | TIF |
| | - | 1.17MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 387.82kB | |
| | - | 2.21MB | STP |
| | - | 3.82MB | IGS |
| | - | 870.94kB | JT |
Article number 0D.S07.4027.0
insert bridge IVB WTN 6-10 IN modular spacing 8 mm, insulated yes, number of poles 10, color grey, height 24.2 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0