Back to overview
installation terminal WKIF 2,5 N-D
Article number 56.703.9953.0
Installation rail terminal blocks with tension spring connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 56.703.9953.0 |
|---|---|
| article description | |
| EAN | 4049088037283 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 264 mm |
|---|---|
| width packed | 100 mm |
| height packed | 55 mm |
| gross weight packed | 708.6 g |
| volume packed | 1452 ccm |
| net weight single part | 13.012 g |
| volume single part | 29.04 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| basic color | grey |
| number of levels | 2 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 24 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 95 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 22-14 AWG |
| voltage CSA | 300 V |
| current CSA | 20 A |
additional data
| remark to rated voltage | 400V/250V |
|---|---|
| N-function | yes |
classification
| ETIM 5.0 | multi level installation terminal block |
|---|---|
| ECLASS 8.1 | multi level installation terminal block |
| ETIM 4.0 | multi level installation terminal block |
| ETIM 3.0 | multi level installation terminal block |
| ETIM 6.0 | EC001329 |
| ETIM 7.0 | EC001329 |
| ECLASS 11 | 27141125 |
| ETIM 8.0 | EC001329 |
| ETIM 9.0 | EC001329 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.89kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 2.69MB | |
| | - | 214.10kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Article number 56.703.9953.0
Installation rail terminal blocks with tension spring connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey