Back to overview
insulated jumper bar IVB WKN 35 - 12
NO LONGER AVAILABLE
Article number Z7.285.3227.0
Cross connector, insulated for DIN rail terminal blocks type WKN ..., 12 -pole
Overview
Technical Data
Downloads
commercial data
| article number | Z7.285.3227.0 |
|---|---|
| article description | |
| EAN | 4015573158382 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 180 mm |
| height packed | 0 mm |
| gross weight packed | 846.92 g |
| volume packed | 243.5 ccm |
| net weight single part | 165.484 g |
| volume single part | 48.7 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| color | yellow |
|---|---|
| modular spacing | 15.95 mm |
| number of bridged clamps | 12 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.82MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.38kB | |
| | - | 64.93kB | TIF |
| | - | 1.49MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 269.35kB | |
| | - | 117.79kB | STP |
| | - | 540.05kB | IGS |
| | - | 171.31kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number Z7.285.3227.0
Cross connector, insulated for DIN rail terminal blocks type WKN ..., 12 -pole