IP switch WIENET LMS 16-W
wienet IP switch. 16 Fast Ethernet ports with Auto MDI/MDI-X, Communication with SCADA software via Modbus-TCP, Communication with NMS (Network management system) via SNMP, Port-based QoS for deterministic data transmission, EMS level 3 protection for extreme outdoor environments, IEEE 802.3az Energy Efficient Ethernet (EEE), Jumbo Frame Support (Up to 2048 Bytes), Supports 10/100 Mbps Auto-Negotiation, Metal housing, Redundant 8,4 V … 52,8 V DC power input and P-Fail relay, Wide operating temperature range from -40°C to 75°C (-40°F ... 167°F)
| article number | 83.040.1334.0 |
|---|---|
| article description | |
| EAN | 4049088371189 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85176200 |
| length packed | 245 mm |
|---|---|
| width packed | 220 mm |
| height packed | 110 mm |
| gross weight packed | 1064.2 g |
| volume packed | 5929 ccm |
| net weight single part | 734 g |
| volume single part | 5929 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | no |
| number of ports 10/100 Mbps RJ45 | 16 |
| 10 gigabit Ethernet | no |
| number of ports 10/100/1000 Mbps RJ45 | 0 |
| power over Ethernet | no |
| degree of protection (IP) | IP30 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| number of 100 Mbps ST-Ports | 0 |
| housing material | metal |
| manageable | no |
| voltage type | DC |
|---|---|
| min. operating temperature | -40 °C |
| max. operation temperature | 75 °C |
| redundant power supply | 2 power inputs |
| voltage type | DC |
|---|---|
| operating voltage min. | 9 V |
| operating voltage max. | 30 V |
| power consumption max. | 8 W |
| depth | 84 mm |
|---|---|
| width | 74 mm |
| height | 120 mm |
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.44MB | |
| | - | 168.80kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.72kB | |
| | - | 51.66kB | |
| | - | 316.30kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.81kB | |
| | - | 45.46kB | TIF |
| | - | 616.57kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.14MB | |
| | - | 21.22MB | STP |
| | - | 52.13MB | IGS |
| | - | 11.99MB | JT |
wienet IP switch. 16 Fast Ethernet ports with Auto MDI/MDI-X, Communication with SCADA software via Modbus-TCP, Communication with NMS (Network management system) via SNMP, Port-based QoS for deterministic data transmission, EMS level 3 protection for extreme outdoor environments, IEEE 802.3az Energy Efficient Ethernet (EEE), Jumbo Frame Support (Up to 2048 Bytes), Supports 10/100 Mbps Auto-Negotiation, Metal housing, Redundant 8,4 V … 52,8 V DC power input and P-Fail relay, Wide operating temperature range from -40°C to 75°C (-40°F ... 167°F)