Back to overview
IP switch WIENET UMS 16-2G
NO LONGER AVAILABLE
Article number 83.040.0160.0
Unmanaged switch with 14 fast ethernet (10/100 Mbit/s) and 2 gigabit ethernet (10/100/1000 Mbit/s) ports
Overview
Technical Data
Downloads
commercial data
| article number | 83.040.0160.0 |
|---|---|
| article description | |
| EAN | 4049088600593 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85176200 |
packaging dimensions
| length packed | 54 mm |
|---|---|
| width packed | 113 mm |
| height packed | 145 mm |
| gross weight packed | 1100 g |
| volume packed | 884.79 ccm |
| net weight single part | 700 g |
| volume single part | 884.79 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
Allgemein
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | yes |
| number of ports 10/100 Mbps RJ45 | 14 |
| 10 gigabit Ethernet | no |
| number of ports 10/100/1000 Mbps RJ45 | 2 |
| power over Ethernet | no |
| degree of protection (IP) | IP30 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| net weight | 700 g |
| housing material | metal |
| connector cross section | 0.25mm²...2.5mm² (AWG26...AWG12) |
| wire strip length | 9 mm |
| type of electric connection | push-In connection//true |
| LED status indication | PWR1, PWR2, |
| storage temperature / transport min. | -20 °C |
| storage temperature / transport max. | 70 °C |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| manageable | no |
technical data
| voltage type | DC |
|---|---|
| min. operating temperature | -10 °C |
| max. operation temperature | 60 °C |
| storage temperature / transport min. | -20 °C |
| storage temperature / transport max. | 70 °C |
| redundant power supply | 2 power inputs |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| net weight | 700 g |
supply circuit
| voltage type | DC |
|---|---|
| operating voltage min. | 12 V |
| operating voltage max. | 48 V |
| power consumption max. | 8 W |
dimensions
| depth | 113 mm |
|---|---|
| width | 55 mm |
| height | 145 mm |
| weight | 700 g |
classification
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 375.23kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.66kB | |
| | - | 196.70kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.45kB | |
| | - | 42.17kB | TIF |
| | - | 3.92MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 6.71MB | |
| | - | 65.20MB | STP |
| | - | 147.05MB | IGS |
| | - | 26.30MB | JT |
NO LONGER AVAILABLE
Article number 83.040.0160.0
Unmanaged switch with 14 fast ethernet (10/100 Mbit/s) and 2 gigabit ethernet (10/100/1000 Mbit/s) ports