Back to overview
IP switch WIENET UMS 8-W-M12
NO LONGER AVAILABLE
Article number 83.040.1600.0
Unmanaged switch with 8 gigabit Ethernt (10/100 Mbit/s) ports, IP 67, wide temperature
Overview
Technical Data
Downloads
commercial data
| article number | 83.040.1600.0 |
|---|---|
| article description | |
| EAN | 4049088601200 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85176200 |
packaging dimensions
| length packed | 360 mm |
|---|---|
| width packed | 325 mm |
| height packed | 255 mm |
| gross weight packed | 1000 g |
| volume packed | 29835 ccm |
| net weight single part | 700 g |
| volume single part | 29835 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
Allgemein
| mounting method | other |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | no |
| 10 gigabit Ethernet | no |
| power over Ethernet | no |
| degree of protection (IP) | IP67 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| net weight | 700 g |
| housing material | metal |
| type of electric connection | other |
| LED status indication | PWR1, PWR2, LNK/ACT |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| manageable | no |
technical data
| voltage type | DC |
|---|---|
| min. operating temperature | -40 °C |
| max. operation temperature | 75 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| redundant power supply | 2 power inputs |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| net weight | 700 g |
supply circuit
| voltage type | DC |
|---|---|
| operating voltage min. | 12 V |
| operating voltage max. | 48 V |
| power consumption max. | 2.5 W |
| input current, max. | 1.5 A |
dimensions
| depth | 32.2 mm |
|---|---|
| width | 62 mm |
| height | 194 mm |
| weight | 700 g |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 449.44kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.72kB | |
| | - | 214.96kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 70.83kB | |
| | - | 68.51kB | TIF |
| | - | 1.26MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.43MB | |
| | - | 24.10MB | STP |
| | - | 55.21MB | IGS |
| | - | 9.06MB | JT |
NO LONGER AVAILABLE
Article number 83.040.1600.0
Unmanaged switch with 8 gigabit Ethernt (10/100 Mbit/s) ports, IP 67, wide temperature