Back to overview
IP switch WIENET UMS 8G-C
NO LONGER AVAILABLE
Article number 83.040.1283.0
Unmanaged switch with 8 gigabit Ethernt (10/100/1000 Mbit/s) ports, narrow version
Overview
Technical Data
Downloads
commercial data
| article number | 83.040.1283.0 |
|---|---|
| article description | |
| EAN | 4049088600999 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85176200 |
packaging dimensions
| length packed | 345 mm |
|---|---|
| width packed | 330 mm |
| height packed | 435 mm |
| gross weight packed | 750 g |
| volume packed | 49524.75 ccm |
| net weight single part | 450 g |
| volume single part | 49524.75 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
Allgemein
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | yes |
| number of ports 10/100 Mbps RJ45 | 0 |
| 10 gigabit Ethernet | no |
| number of ports 10/100/1000 Mbps RJ45 | 8 |
| power over Ethernet | no |
| degree of protection (IP) | IP30 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| net weight | 450 g |
| housing material | metal |
| connector cross section | 0.25mm²...2.5mm² (AWG26...AWG12) |
| wire strip length | 8 mm |
| type of electric connection | screw connection |
| LED status indication | PWR1, PWR2, P-Fail |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| relative humidity min. | 10 % |
| relative humidity max. | 95 % |
| manageable | no |
technical data
| voltage type | DC |
|---|---|
| min. operating temperature | -10 °C |
| max. operation temperature | 60 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| redundant power supply | 2 power inputs |
| relative humidity min. | 10 % |
| relative humidity max. | 95 % |
| net weight | 450 g |
supply circuit
| voltage type | DC |
|---|---|
| operating voltage min. | 12 V |
| operating voltage max. | 48 V |
| power consumption max. | 5.8 W |
| input current, max. | 1.5 A |
dimensions
| depth | 95 mm |
|---|---|
| width | 30 cm |
| height | 140 cm |
| weight | 450 g |
classification
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 368.54kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.00kB | |
| | - | 196.70kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.02kB | |
| | - | 46.61kB | TIF |
| | - | 720.90kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 161.57kB | |
| | - | 2.63MB | STP |
| | - | 5.65MB | IGS |
| | - | 734.55kB | JT |
NO LONGER AVAILABLE
Article number 83.040.1283.0
Unmanaged switch with 8 gigabit Ethernt (10/100/1000 Mbit/s) ports, narrow version