Back to overview
jumper bar IVB WKF 1,5- 20
NO LONGER AVAILABLE
Article number Z7.268.2027.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 20-pole
Overview
Technical Data
Downloads
commercial data
| article number | Z7.268.2027.0 |
|---|---|
| article description | |
| EAN | 4015573732056 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 165 mm |
|---|---|
| width packed | 190 mm |
| height packed | 10 mm |
| gross weight packed | 124.9 g |
| volume packed | 313.5 ccm |
| net weight single part | 12.16 g |
| volume single part | 31.35 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| color | yellow |
|---|---|
| modular spacing | 4.2 mm |
| number of bridged clamps | 20 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 65.80kB | |
| Customer drawings (TIFF) | - | 63.72kB | TIF |
| Customer drawings (DXF) | - | 1.12MB | DXF |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EPLAN P8 data | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number Z7.268.2027.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 20-pole