Back to overview
jumper bar IVB WTN 16-2
Article number 0D.S16.3227.5
jumper bar IVB WTN 16-2 modular spacing 12 mm, insulated yes, number of poles 2, color red, height 26.1 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S16.3227.5 |
|---|---|
| article description | |
| EAN | 4049088723780 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 61.5 g |
| volume packed | 150 ccm |
| net weight single part | 6.05 g |
| volume single part | 11.06 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 19.1 mm |
| length | 5.2 mm |
| modular spacing | 12 mm |
| number of bridged clamps | 2 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 26.1 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 90.24kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.06kB | |
| | - | 52.02kB | TIF |
| | - | 1.13MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 407.29kB | |
| | - | 810.08kB | STP |
| | - | 1.95MB | IGS |
| | - | 373.55kB | JT |
Article number 0D.S16.3227.5
jumper bar IVB WTN 16-2 modular spacing 12 mm, insulated yes, number of poles 2, color red, height 26.1 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0