Back to overview
jumper bar IVB WTN 2.5P5
Article number 0D.S13.3527.5
jumper bar IVB WTN 2.5P5 modular spacing 10 mm, insulated yes, number of poles 5, color red, height 20.28 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
commercial data
|
article number
|
0D.S13.3527.5
|
|---|---|
|
article description
|
|
|
EAN
|
4049088723742
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
185 mm
|
|---|---|
|
width packed
|
120 mm
|
|
height packed
|
10 mm
|
|
gross weight packed
|
30.39 g
|
|
volume packed
|
222 ccm
|
|
net weight single part
|
2.939 g
|
|
volume single part
|
11.06 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
color
|
red
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
44.7 mm
|
|
length
|
2.7 mm
|
|
modular spacing
|
10 mm
|
|
number of bridged clamps
|
5
|
|
mounting method
|
pluggable
|
|
insulated
|
yes
|
|
model
|
cross connector
|
|
height
|
20.28 mm
|
|
halogen free
|
yes
|
classification
|
ETIM 9.0
|
EC000489
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 53.40kB | |
|
|
- | 51.38kB | TIF |
|
|
- | 1.08MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 290.64kB | |
|
|
- | 1.01MB | STP |
|
|
- | 2.61MB | IGS |
|
|
- | 434.42kB | JT |
Article number 0D.S13.3527.5
jumper bar IVB WTN 2.5P5 modular spacing 10 mm, insulated yes, number of poles 5, color red, height 20.28 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0