Back to overview
jumper bar IVB WTN 35-9 S
Article number 0D.S37.3927.0
jumper bar IVB WTN 35-9 S modular spacing 16 mm, insulated yes, number of poles 9, color grey, height 35.4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S37.3927.0 |
|---|---|
| article description | |
| EAN | 4049088732126 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 595.8 g |
| volume packed | 222 ccm |
| net weight single part | 59.48 g |
| volume single part | 72.563 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 138 mm |
| length | 9.9 mm |
| modular spacing | 16 mm |
| number of bridged clamps | 9 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
| height | 35.4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 100.12kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.49kB | |
| | - | 59.44kB | TIF |
| | - | 1.16MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 323.76kB | |
| | - | 1.34MB | STP |
| | - | 3.85MB | IGS |
| | - | 678.47kB | JT |
Article number 0D.S37.3927.0
jumper bar IVB WTN 35-9 S modular spacing 16 mm, insulated yes, number of poles 9, color grey, height 35.4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0