Back to overview
jumper bar IVB WTN 6-10 S
Article number 0D.S08.4027.0
jumper bar IVB WTN 6-10 S modular spacing 8 mm, insulated yes, number of poles 10, color grey, height 24 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S08.4027.0 |
|---|---|
| article description | |
| EAN | 4049088723544 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 78 mm |
| gross weight packed | 424 g |
| volume packed | 2159 ccm |
| net weight single part | 7.1 g |
| volume single part | 43.18 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 78.2 mm |
| length | 10.5 mm |
| modular spacing | 8 mm |
| number of bridged clamps | 10 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
| height | 24 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 107.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.69kB | |
| | - | 54.72kB | TIF |
| | - | 1.26MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 786.66kB | |
| | - | 2.75MB | STP |
| | - | 6.94MB | IGS |
| | - | 1.29MB | JT |
Article number 0D.S08.4027.0
jumper bar IVB WTN 6-10 S modular spacing 8 mm, insulated yes, number of poles 10, color grey, height 24 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0