Back to overview
jumper bar IVB WTPN 1.5R2.5
Article number 0D.202.5127.5
jumper bar IVB WTPN 1.5R2.5 modular spacing 4.3 mm, insulated yes, number of poles 2, color red, height 23 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.202.5127.5 |
|---|---|
| article description | |
| EAN | 4049088718090 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 11.4 g |
| volume packed | 70 ccm |
| net weight single part | 1.04 g |
| volume single part | 9.214 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 7.15 mm |
| length | 3 mm |
| modular spacing | 4.3 mm |
| number of bridged clamps | 2 |
| mounting method | pluggable |
| insulated | yes |
| model | reducing connector |
| height | 23 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.48kB | |
| | - | 47.54kB | TIF |
| | - | 1.18MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 404.16kB | |
| | - | 815.94kB | STP |
| | - | 1.97MB | IGS |
| | - | 393.33kB | JT |
Article number 0D.202.5127.5
jumper bar IVB WTPN 1.5R2.5 modular spacing 4.3 mm, insulated yes, number of poles 2, color red, height 23 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0