Back to overview
jumper bar IVB WTPN 2.5 500
Article number 0D.203.5327.5
jumper bar IVB WTPN 2.5 500 modular spacing 5.1 mm, insulated yes, color red, height 10.7 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.203.5327.5 |
|---|---|
| article description | |
| EAN | 4049088731648 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 550 mm |
|---|---|
| width packed | 45 mm |
| height packed | 10 mm |
| gross weight packed | 161 g |
| volume packed | 247.5 ccm |
| net weight single part | 32 g |
| volume single part | 65.8 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 500 mm |
| length | 2.15 mm |
| modular spacing | 5.1 mm |
| number of bridged clamps | 60 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 10.7 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.94kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 48.21kB | |
| | - | 46.21kB | TIF |
| | - | 477.51kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 73.90kB | |
| | - | 229.12kB | STP |
| | - | 532.28kB | IGS |
| | - | 137.47kB | JT |
Article number 0D.203.5327.5
jumper bar IVB WTPN 2.5 500 modular spacing 5.1 mm, insulated yes, color red, height 10.7 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0