Back to overview
jumper bar IVBWKF 2,5- 2
Article number Z7.280.6227.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 2 -pole
Overview
Technical Data
Downloads
commercial data
| article number | Z7.280.6227.0 |
|---|---|
| article description | |
| EAN | 4015573343375 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 80 mm |
| height packed | 0 mm |
| gross weight packed | 53.155 g |
| volume packed | 120 ccm |
| net weight single part | 1.06 g |
| volume single part | 12 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| color | yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| modular spacing | 5 mm |
| number of bridged clamps | 2 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 96.46kB | |
| | - | 94.15kB | TIF |
| | - | 0.97MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 188.68kB | |
| | - | 166.67kB | STP |
| | - | 412.72kB | IGS |
| | - | 92.80kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Article number Z7.280.6227.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 2 -pole