Back to overview
jumper bar VB RFK 1 / 95 / 2 / 32
NO LONGER AVAILABLE
Article number 07.205.1227.0
Cross connector for DIN rail terminal blocks type RFK 1 / 95 …, 2-pole
Overview
Technical Data
Downloads
commercial data
| article number | 07.205.1227.0 |
|---|---|
| article description | |
| EAN | 4015573104273 |
| Minimum order quantitiy | 20 |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 98 mm |
| height packed | 45 mm |
| gross weight packed | 653.2 g |
| volume packed | 348 ccm |
| net weight single part | 31.86 g |
| volume single part | 17.4 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
general
| color | other |
|---|---|
| modular spacing | 32 mm |
| number of bridged clamps | 2 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
NO LONGER AVAILABLE
Article number 07.205.1227.0
Cross connector for DIN rail terminal blocks type RFK 1 / 95 …, 2-pole