Back to overview
jumper bar VB WRTN 120-3
Article number 0D.S43.3327.0
jumper bar VB WRTN 120-3 modular spacing 42 mm, insulated no, number of poles 3, color grey, height 4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Overview
Technical Data
Downloads
commercial data
| article number | 0D.S43.3327.0 |
|---|---|
| article description | |
| EAN | 4049088727269 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 486.345 g |
| volume packed | 222 ccm |
| net weight single part | 97.069 g |
| volume single part | 1 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 30 mm |
| length | 111 mm |
| modular spacing | 42 mm |
| number of bridged clamps | 3 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
| height | 4 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.68kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.10kB | |
| | - | 49.13kB | TIF |
| | - | 877.22kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 104.79kB | |
| | - | 26.04kB | STP |
| | - | 80.00kB | IGS |
| | - | 23.16kB | JT |
Article number 0D.S43.3327.0
jumper bar VB WRTN 120-3 modular spacing 42 mm, insulated no, number of poles 3, color grey, height 4 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0