Back to overview
laser printer WIEPRINT LASER
NOT YET AVAILABLE
Article number 0D.000.0000.1
laser printer WIEPRINT LASER length 538 mm, height 472 mm
Overview
Technical Data
Downloads
commercial data
| article number | 0D.000.0000.1 |
|---|---|
| article description | |
| EAN | 4049088733796 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 84433280 |
packaging dimensions
| length packed | 720 mm |
|---|---|
| width packed | 660 mm |
| height packed | 730 mm |
| gross weight packed | 38250 g |
| volume packed | 346896 ccm |
| net weight single part | 37500 g |
| volume single part | 346896 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| width/grid dimension | 488 mm |
|---|---|
| length | 538 mm |
| model | electronic labeling tool |
| height | 472 mm |
classification
| ETIM 9.0 | EC001684 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.89kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
NOT YET AVAILABLE
Article number 0D.000.0000.1
laser printer WIEPRINT LASER length 538 mm, height 472 mm